Do you need reliable, high-accuracy motion control for advanced robotics?
Or is your aim maximum dynamic performance with conventional robots?
Regardless of your application, we have the right solution for you!
Featuring two encoders in one, the KCI 120 Dplus dual encoder from HEIDENHAIN provides position feedback at both the motor and output side of an integrated robot joint, allowing you to compensate for inaccuracy in robots with high dynamic performance and high degrees of freedom. Even our selection of standard variants covers a wide variety of applications and motor designs.
Available with FS
81 mm
Small
Aluminum and steel / Aluminum
Available with FS
65 mm
Medium
Steel
Available with FS
82 mm
Large
Steel
The KCI 120 Dplus rotary encoders are dependable, robust, and compact. These remarkable solutions are resistant to contamination and magnetic fields. Functional safety and a safe mechanical connection are available.
The KCI 120 Dplus rotary encoders feature a flat profile and wide mounting tolerances. Dependable installation is easy to automate: the two circular scales are simply press-fitted onto the motor shaft and output shaft.
Featuring very low axial heights and streamlined mounting, these HEIDENHAIN rotary encoders provide high dynamic performance, easy installation and a wide choice of variants for your conventional robotics applications.
Available with FS
59 mm
25 mm
Press fit or screw fastened
Available with FS
74 mm
30 mm and 40 mm
Press fit or screw fastened
The KCI 1319 and KBI 1335 or KCI 120 and KBI 136 rotary encoders are thus very well suited for compact servomotors in robots.
This series offers the right rotary encoder for a variety of applications, available with battery-buffered multiturn capability for up to 65 536 revolutions or external temperature sensor support.
The KCI 1319 and KBI 1335 or KCI 120 and KBI 136 rotary encoders are highly reliable, robust, and compact. Their flat profile makes them ideal for tight installation spaces, much to the delight of designers.
DR. JOHANNES HEIDENHAIN GmbH develops and produces linear encoders, angle encoders, rotary encoders and CNC controls for demanding positioning tasks. Rounding out its product portfolio are touch probes, camera systems, length gauges, digital readouts, signal converters, testing devices and inspection devices. What’s more, its practical software solutions for the Digital Shop Floor empower end users to fully digitalize their manufacturing ecosystem.
Visit our website